Swagelok TS series biopharmaceutical fittings feature enhanced drainability and cleanability to prevent bacteria from building up and contaminating processes. The unique design eliminates gasket extrusion to reduce the likelihood of fluid holdup.
Count on Swagelok to help you meet your life science application needs. Swagelok’s components are designed for biopharmaceutical, pharmaceutical, biotechnology firms to maintain a sanitary and sterile environment. Our experience is well-equipped to help you achieve your goals by adding efficiency, safety and quality to your laboratory or manufacturing operations.
Fittings
Type B VCO® L-Ring Face Seal fittings use an L-ring seal to reduce particulate entrapment, with enhanced draining and cleanability to minimize bacteria buildup and system damage. Applications include steam cleaning lines, sampling, research and development, and process feed lines.
Click Here
Swagelok tube fittings deliver a leak-tight, gas-tight seal in an easy-to- install, disassemble and reassemble form. The robust tube grip with patented, two-ferrule technology is resistant to vibration fatigue and withstands high pressures and temperature extremes.
Click Here
With burr-free internal surfaces and smooth thread flanks, Swagelok pipe fittings are precision manufactured to provide optimum sealing, minimize galling, and provide consistently tight-fitting installations.
Click Here
Swagelok tube fitting by sanitary flange fitting adapter provides a reliable, cost effective way to adapt from sanitary flange systems over to tube and pipe. Fast & easy to connect, speeds up installation and lower your total cost.
Click Here
Hoses
Smooth inner wall provides flow control and enhanced drainability for precision and cleanliness. Silicone cover washes down easily to prevent bacterial buildup, protects stainless steel braiding, protects against burns, and helps maintain process temperatures.
Click Here
Provides chemical compatibility, drainability, and precise flow control. Optional static-dissipative, carbon-black filled core, FDA-compliant and ECE R110 alternative fuel certified hoses for specialty applications.
Click Here
Rubber Core Hose Rayon Fiber Reinforced Multi-Purpose push-on hose. Smooth-bore Buna N core. Internal fiber reinforcement enhances hose pressure rating and ensures connection retention. Buna N cover resists abrasion. Bulk hose and end connections available for field assembly; custom assemblies also available.
Click Here
Swagelok hose and flexible tubing is available in custom lengths, in diameters 2 inches and under, and with a wide variety of end connections. Choose materials and end connections for a wide range of pressures and temperatures. Learn how Swagelok can help you find the right hose with the right end connection.
Click Here
Regulators
The TBRS series is a tank blanketing regulator which features 316L stainless steel metal components and FDA / USP Class VI compliant EPDM seals. The TBRS series has an adjusting screw for pressure adjustment. This Sanitary line of regulators are best used with clean / dry gases for purging, interisation, tank blanketing and other process support applications.
Click Here
The Swagelok® sanitary pressure regulators include the PRS series, a pressure-reducing regulator. These sanitary regulators are designed for medium high pressure and are available with sanitary clamp end connections.
Click Here
Swagelok RHPS series offers accurate pressure control in gas and liquid systems. Every RHPS series pressure regulator has three common design components which include a Loading mechanism, sensing mechanism, and Controlling mechanism.
Click Here
At Swagelok Cambridge, we have the right regulators to fit almost any situation. Our K series pressure regulators can maintain pressure and minimize droop over a wide range of pressures and flows.
Click Here
Our laboratory in-hood regulators are easily installed and provide precision pressure control for your experiments.
Click Here
Valves
With a unique coned-disc, spring-loaded seat; live-loaded, two-piece chevron stem packing; and three-piece, swing-out design, 3-piece process/instrumentation 60 series ball valves are designed for reliability and low maintenance.
Click Here
Swagelok modified the valve construction and developed an innovative assembly process. The result is the 40G series ball valve, which features an expanded operating temperature rating, improved thermal cycling capabilities, and reduced potential for leaks.
Click Here
Quick-Connects
Connect quickly and with confidence. Swagelok's PTFE-Sealed Quick-Connects enable quick, simple operation without twisting, turning, or wrenching.
Click Here
Measurement Devices
Recommended to protect Swagelok dampened-movement bimetal thermometers from damage that could result from contact with pressurized, corrosive, flowing, viscous, or abrasive process fluids.
Click Here
Swagelok gauges provide accurate pressure measurement for industrial, ultrahigh-purity, and sanitary applications. Pressure gauges with Sanitary Clamp or Tube Adapter ends eliminate alignment problems common with threaded pipe end gauges.
Click Here
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!