alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

KHF Series

High-Flow, High-Sensitivity Diaphragm-Sensing, Pressure-Reducing Regulators


The KHF series features a High-Flow, High-Sensitivity Diaphragm-Sensing,Pressure-Reducing Regulators. The KHF series combines the high-flow capabilities of a bulk distribution regulator with the high sensitivity and accuracy of a point-of-use regulator.

Features

• High-Flow, High-Sensitivity Diaphragm-Sensing, Pressure-Reducing Regulators

• Metal-to-metal diaphragm seal

• High-flow dual-gauze type filter in inlet ports

Specifications

Weight 4.4 lb (2.0 kg)
Ports 1/2 in. female NPT inlet and outlet

1/4 in. female NPT gauge

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!