Pressure regulators are complex devices, always changing in reaction to the processes going on around them. Our KPR Series can provide reliable pressure control which is essential to the safe operation of your fluid systems. This compact regulator has excellent accuracy, sensitivity, and set-point pressure stability.
Features
- Convoluted, nonperforated diaphragm
- Metal-to-metal diaphragm seal
- Low internal volume
- Two-piece cap design provides linear load on the diaphragm seal
- High-flow, dual-gauze type filter in inlet ports
Specifications
| Weight | 4.4 lb (2.0 kg) |
| Ports | 1/2 in. female NPT inlet and outlet |
| |
1/4 in. female NPT gauge |
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!