alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

   PFA Smooth Core Hose









Our in-house hose assembly facility is ready to service all your hose needs. At Swagelok Cambridge we offer a wide variety of custom-made hose assemblies for immediate delivery. These hoses are available with a variety of end connections including standard and electropolishing finish and are built to custom lengths at our Billerica location.  

Swagelok PFA hose meets specifications for clean environments and a wide range of other sanitary applications. PFA hose is highly flexible, with a smooth-bore PFA core that complies with FDA regulation 21CFR Part 177.1550, USP <87, 88> Class VI, and 3-A.  Smooth inner wall provides flow control and enhanced drainability for precision and cleanliness. Silicone cover washes down easily to prevent bacterial buildup, protects stainless steel braiding, protects against burns, and helps maintain process temperatures.

U Series—PFA Hose

U series hose is commonly used where high flexibility, chemical compatibility, and a smooth exterior cover are desired.

Features

  • Highly flexible PFA hose
  • Smooth-bore PFA core
  • 302 stainless steel reinforcement ensures hose pressure containment and supports core to resist kinking (M)
  • Silicone cover provides a smooth, noncontaminating, easy-to-clean surface and reduces internal system fluid temperature transfer
  • Hose layers are encapsulated together without adhesives or cements with a patent-pending process, providing high flexibility and outstanding kink resistance
  • Commonly used where high flexibility, chemical compatibility, and a smooth exterior cover are desired
  • Custom hose lengths and end connections available
  • Sanitary Clamps up to 2 1/2" size
  • A variety of other DIN, I-Line, JIS and ISO Sanitary Flanges available along with TS Sanitary and KF Vacuum Flanged ends
  • Steam documentation testing available

Specifications

   Core Smooth-bore PFA
   Reinforcement 302 SS braid
   Cover Silicone
   Collar 300 series SS
   End connections 316 SS
Nominal Hose Sizes 1/2 through 2 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, sanitary clamp ends, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges

For more information please contact your fluid solution specialist

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!