Smooth inner wall provides flow control and enhanced drainability for precision and cleanliness. Silicone cover washes down easily to prevent bacterial buildup, protects stainless steel braiding, protects against burns, and helps maintain process temperatures.
When it comes to selecting the right hose for a sanitary environment you can count on Swagelok Cambridge to meet your application needs. Swagelok hoses meet specifications for clean room environments and are offered with wide range of other sanitary applications. They are designed for high flexibility, are chemical compatibility, and offer a smooth exterior cover. Swagelok sanitary hoses are available in custom lengths, in diameters 2 inches and under, and with a wide variety of end connections.
Available Hose options for sanitary and sterile environments
Provides chemical compatibility, drainability, and precise flow control. Optional static-dissipative, FDA-compliant and ECE R110 alternative fuel certified hoses for specialty applications.