- Designed to fit special applications
- Accommodate phase changes with steam-heated and electrically heated gas vaporization models
- Switch automatically between two gas sources with the gas cylinder changeover model, easing the burden and downtime associated with manual changeovers
- Provide low pressure and high flow of an inert gas to the vapor space of a storage tank with a tank blanketing pressure regulator
Available models include:
KCM Series Gas Cylinder Changeover Regulators
The KCM series is a two-stage gas delivery system that ensures continuous flow of gases in critical applications. When one supply drops below the changeover pressure, the selector regulator automatically switches the gas feed from the depleted supply to an alternate supply. The automatic operation of the KCM series eliminates costly system downtime and maintenance expense of continuously monitoring the gas supply.
Features
- Convoluted, nonperforated diaphragm for strength and improved pressure response
- Metal-to-metal diaphragm seals on all stages
- Bracket mount
KSV Series Steam-Heated Vaporizing Pressure-Reducing Regulators
The KSV series is a steam-heated vaporizing regulator with a low internal volume. It can be used to vaporize liquid samples or to preheat gas samples to prevent them from condensing.
Features
- Convoluted, nonperforated diaphragm
- Metal-to-metal diaphragm seal
- Low internal volume
KEV Series Electrically Heated Pressure-Reducing Regulators
The KEV series is an electrically heated vaporizing regulator with a low internal volume. It can be used to vaporize liquid samples or to preheat gas samples to prevent them from condensing. It features a heating element that is in direct contact with the process fluid for maximum thermal efficiency and is removable for easy cleaning. The KEV regulator has an integral temperature controller and is rated for use in hazardous areas.
Features
- ATEX, IECEx, and CSA certified for critical/hazardous environments
- T3 temperature classification for all heater ranges
- Horizontally or vertically mounted
- One-piece body eliminates potential leak paths
- Low-volume vapor chamber for fast response
- Removable heater simplifies cleaning
- Side and base inlet options
Tank Blanketing Pressure Regulators
Features
- Types: pressure reducing and vapor recovery
- 316L stainless steel construction
- 1/2, 1, and 2 in. end connections
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|