- Offer unrestricted flow for transfer, drain, and vent systems
- Can have the O-ring replaced easily without disassembling the body
- Have a variety of stem and body protector options
- Are rated for a wide range of pressures and temperatures
Specifications
| End Connections | |
| Type | Swagelok tube fitting, NPT, ISO/BSP tapered and parallel |
| Size | 1/4 to 1 in.; 6 mm |
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|