The following languages are fully supported on our offering of international sites, including detailed product information and e-commerce funcitonality.
Swagelok® offers a broad line of adjustable and fixed cracking pressure check valves to control back flow in general-service and high-purity applications.
Check valves:
Are designed to allow fluids to flow in one direction only
Are rated for use in medium- and high-pressure applications
Spring and Poppet Check Valves (C, CA, CH, CP, and CPA Series)
Soft-seal poppet—O-ring seat; standard material is HNBR (hydrogenated nitrile butadiene rubber)
Dual-seal ball—Glass-filled PTFE seat, backed by metal-to-metal sealing
Available for sour gas applications
Specifications
Type
Swagelok medium-pressure tube fittings (soft-seal and ball-seal only), female NPT, cone and thread
Size
1/4 to 3/4 in. (medium-pressure tube fitting); 1/8 to 1 in. (female NPT), 1/4 to 1 in. (cone and thread)
Lift Check Valves (50 Series)
ShopCatalog
Lift check valves limit reverse flow - forward flow lifts the poppet, opening the valve. Reverse flow seats the poppet against the orifice, closing the valve. The lift check valve is gravity assisted and must be mounted horizontally, with bonnet nut on top.
Catalog
CHP series UHP fluoropolymer check valves provide low cracking and reseal pressure and contain wetted components that meet SEMI Standard F57-0301 for ultrahigh-purity system components.
Features
Modified PTFE wetted components meet SEMI Standard F57-0301 for ultrahighpurity system components
Fine thread flare and Nippon Pillar® Super 300 end connections
Low cracking and reseal pressure
Specifications
Type
Fine thread flare, Nippon Pillar® Super 300
Size
Small body: 1/4 and 3/8 in.; 6 and 10 mm
Medium body: 1/2 and 3/4 in.
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange product components with those of other manufacturers."
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to
application support and other services. Speak with a Swagelok Cambridge specialist right now!