The following languages are fully supported on our offering of international sites, including detailed product information and e-commerce funcitonality.
Provides precision and control for orbital welding with easy-to-use touch-screen operation and documentation
Monitors and records weld output performance in real-time
Uses a high-resolution color touchscreen suitable for industrial use
Has a peak output capability up to 200-amp
Provides printed and/or electronic documentation of weld output performance
Has multiple language capability, including Chinese (simplified and traditional), English, German, French, Japanese, Korean, Russian, Spanish, and Swedish
Meets CE, RoHS (EU), GOST R (Russia), CCC (China), and Canadian requirements
Specifications
Power Input
100 to 230 V (ac)
Power Output
2 to 200 A (dc)
Service Ratings at
80 A average output with 100 V/20 A input
100 % Duty Cycle
90 A average output with 115 V/20 A input
110 A average output with 115 V/30 A input
130 A average output with 200 V/20 A input
130 A average output with 230 V/16 A input
Dimensions
13.5 H by 22.8 W by 15.5 D in. (34.3 by 57.9 by 39.4 cm)
Discover more about how Swagelok products can work for you Click Here.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange product components with those of other manufacturers."
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to
application support and other services. Speak with a Swagelok Cambridge specialist right now!