alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

AH Series Metal Hose

AH series hose is constructed with an alloy C-276 annular convoluted core for additional corrosion resistance and a single braid outer layer 316L stainless steel for hose pressure containment. A convoluted core allows for flexibility and limits kinking.

  • Corrosion resistant all-metal hose
  • Alloy C-276 annular convoluted core
  • Size range of 1/2 through 2 in.
  • Single braid layer of 316L stainless steel promotes hose pressure containment
  • End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX
  • Commonly used in high-temperature vacuum or corrosion resistant applications where permeation is undesirable

Learn more about our products and services`