alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

High-Pressure Metal Hose (FX Series)

FX Series Metal Hose

FX Series 321 stainless steel braided hose is suitable for a wide range of requirements. The convoluted core allows for flexibility and limits kinking. Available with a wide variety of end connections, it is commonly used in high-temperature vacuum or in cases where permeation and corrosion is undesirable. The FX hose is specifically designed to provide a higher maximum pressure in diameters up to 2 inches.

  • Constructed of stainless steel for minimal permeation or absorption
  • Double braided (321 SS braid)
  • Convoluted core allows for flexibility, and limits kinking
  • Available with a wide range of end connections
  • Suitable for high-temperature, vacuum, medium-pressure, corrosive or general-purpose environments

Specifications

End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds

 

 

 

Learn more about our products and services`