alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

NG Series Nylon Hose

With a static-dissipative smooth-bore nylon core, the NG series is designed for use with natural gas where static dissipation is required. Custom-length single, twin, and vent hose assemblies are available.

Features

  • Designed for use with natural gas where static dissipation is required
  • Static dissipative, smooth-bore nylon core
  • Size range of 1/4, 3/8 and 1/2 in
  • Internal fiber reinforcement enhances hose pressure rating
  • Perforated polyurethane cover resists abrasion
  • Single, twin bonded, and vent bonded hoses are available in custom assemblies
  • Most popular configurations are available with NGV3.1-2014 Class B and NGV4.2-2014 Class A certification

 

Learn more about our products and services`