Finding the right tool for the job will not be an issue when you have the Swagelok Tube Bending Toolkit on your job site. This complete set of fabrication tools contains Swagelok hand tools designed specifically for fabricating tubing systems. The set of tools are designed for use with the three most common tubing sizes - 1/4, 3/8 and 1/2 inch OD (outside diameter) tubing. The toolbox includes hand tube benders in three sizes, tube cutter, tube deburring tool, gap inspection gauges in three sizes, Swagelok's Tube Fitter's Manual, and much more. All of the tools are securely contained in a lockable, water resistant case with wheels to make transporting easy. With every toolkit purchase, we are now offering a virtual Swagelok tube bending essentials training free of charge.
Specifications
| Description | Size (in.) | Part Number |
|---|---|---|
| Hand Tube Bender -1/4 | 1/4 radius | MS-HTB-4T |
| Hand Tube Bender -3/8 | 15/16 radius | MS-HTB-6T |
| Hand Tube Bender -1/2 | 1-1/2 radius | MS-HTB-8 |
| Tube Cutter | 3/16 to 1 | MS-TC-308 |
| Tube Deburring Tool | 3/16 to 1-1/2 | MS-TDT-24 |
| Gap Inspection Gauge | 1/4, 3/8, 1/2 | MS-IG-468 |
| Gap Inspection Gauge | 3/4 | MS-IG-1210 |
| Gap Inspection Gauge | 1 | MS-IG-1610 |
| Depth Marking Tool | 1/4 | MS-DMT-400 |
| Depth Marking Tool | 3/8 | MS-DMT-600 |
| Depth Marking Tool | 1/2 | MS-DMT-810 |
| Tee Wrench | 1/4 | MS-TW-4 |
| Tee Wrench | 3/8 | MS-TW-6 |
| Tee Wrench | 1/2 | MS-TW-8 |
| Ratchet Wrench | 1/4 | MS-RW-400 |
| Ratchet Wrench | 3/8 | MS-RW-600 |
| Ratchet Wrench | 1/2 | MS-RW-810 |
| Pre-Swaging Tool | 1/4 | MS-ST-400 |
| Pre-Swaging Tool | 3/8 | MS-ST-600 |
| Pre-Swaging Tool | 1/2 | MS-ST-810 |
Components
Hand Tube Benders
- Available in 1/4, 5/16, 3/8, and 1/2 in., as well as 6, 8, 10, and 12 mm tubing sizes
- 1 to 180º bending range
Ratchet Wrench
- 11 fractional and metric sizes available
- 1/12 turn ratchet for use in close quarters
Tube Cutter
- Flare-out and work hardening of tube vend is reduced
- Knob on handle are spaced in 1/8-turn increments to
provide easy reference when advancing cutter wheel
Pre - Swaging Tool
- Preswages ferrules on the tube
- Enables the installer to work in a more open, safe area
Tube Deburring Tools
- For inside and outside diameters of 3/16 to 1 1/2 in.
and 4 to 38 mm tubing
- Steel blades and durable die-cast housing for a long life
Gap Inspection Gauges
Swagelok gap inspection gauges assure the installer or inspector that the fitting has been sufficiently pulled up on initial installation.