alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Back-pressure regulators control inlet pressure by balancing an adjustable spring force against the force of the inlet pressure. The spring force is adjusted by turning the stem/ handle, which sets the desired inlet pressure. When the force caused by the inlet pressure rises above the force of the spring, the regulator opens until the spring force and inlet pressure are balanced again.


General-Purpose Diaphragm-Sensing Back-Pressure Regulators (KBP Series)

The KBP series is a high-sensitivity, general-purpose regulator designed to control back-pressure levels in analytical or process systems upstream of the regulator. The convoluted diaphragm provides excellent sensitivity and set-point repeatability. The metal-to-metal diaphragm seal minimizes the potential for leakage.

Smiley face

Features

  • Self-venting
  • Convoluted, nonperforated diaphragm
  • Metal-to-metal diaphragm seal
  • Low internal volume
  • Two-piece cap design provides linear load on the seal
Shop Catalog 

High-Flow, High-Sensitivity Diaphragm-Sensing Back-Pressure Regulators
(KFB Series)

The KFB series regulator is designed to maintain back-pressure control in high-flow applications.

Smiley face

Features

  • Large-diameter convoluted, nonperforated diaphragm for increased pressure sensitivity
  • Metal-to-metal diaphragm seal
Shop Catalog 

Compact Piston-Sensing Back-Pressure Regulators (KCB Series)

The KCB series provides high sensitivity back-pressure control of sampling conditioning systems. It is ideally suited for use in portable or laboratory analytical systems as well as being embedded in the instrument bays of OEM equipment or sampling cabinets.

Smiley face

Features

  • Low internal volume
  • Fully contained piston
  • Excellent flow characteristics
  • ANSI/ISA 76.00.02-compliant modular platform component (MPC) configuration available
Shop Catalog 

Medium- to High-Pressure Piston-Sensing Back-Pressure Regulators
(KPB Series)

The KPB series provides back-pressure control in gas or liquid applications. This compact and lightweight regulator provides an ideal pressure-control solution within high-density compact OEM equipment, as well as other applications.

Smiley face

Features

  • Integral high-pressure overrange protection
  • Lightweight, compact design
Shop Catalog 

High-Pressure Piston-Sensing Back-Pressure Regulators (KHB Series)

The KHB series provides control of back pressures and high sensitivity across the control range.

Smiley face

Features

  • Integral high-pressure overrange protection
  • Lightweight, compact design
Shop Catalog 

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!