Convoluted Metal Tubing
Convoluted flexible metal tubing and hose can compensate for misalignment and system reroutes between static connections in vacuum or low-pressure static applications. Swagelok CT convoluted vacuum flexible tubing can be compressed by at least 15 % and extended up to 50 % of manufactured length. Standard and custom tubing lengths, custom tubing assemblies, and adapters for field assembly are available.
Features
- Form-fit-and-stay, flexible, all-metal tubing
- 321 stainless steel annular convoluted core
- Size range of 1/4 through 1 1/2 in
- Commonly used in high-temperature vacuum or low-pressure static applications
- Form-fit-and-stay capability of convoluted tubing can compensate for misalignment and system reroutes between static connections in vacuum or low-pressure static applications.
- Standard and custom tubing lengths, custom tubing assemblies, and adapters for field assembly are available
Testing
Every Swagelok convoluted tubing assembly with factory-welded end connections is inboard helium leak tested.
Cleaning and Packaging
Swagelok convoluted tubing assemblies and adapters are cleaned in accordance with Swagelok Standard Cleaning and Packaging (SC‑10) catalog, MS‑06‑62. Each item is individually packaged for cleanliness and protection.