alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

 

The Swagelok FP Series Hose has the flexibility of all-metal and cleanability of a PTFE-core. This unique hose design will not allow permeation to the atmosphere outside the hose. End connections are welded to the adapter collar.

Features

  • PTFE smooth bore core hose.
  • 316L stainless steel convoluted cover.
  • Size range of 1/4 through 1 1/2 in
  • Sizes of 1/4 and 1/2 in.
  • End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX.
  • Commonly used as a low-pressure transfer hose where a smooth bore for ultra-high purity is critical and permeation to the atmosphere is undesirable.

Testing

Every Swagelok FP series hose assembly is inboard helium leak tested.

Cleaning and Packaging

Each hose is bagged individually and boxed.