Swagelok tube fittings deliver a leak-tight, gas-tight seal in an easy-to- install, disassemble and reassemble form. The robust tube grip with patented, two-ferrule technology is resistant to vibration fatigue and withstands high pressures and temperature extremes.
test
Quality components are fundamental for maintaining your safety, performance, and credibility. But quality components alone will not help you achieve the consistency necessary for long-term success. To sustain your success, you need a supplier that not only provides high-performance components, but also offers tailored and comprehensive support that empowers you to improve your system and increase your impact on the industry.
For more than 65 years, the Swagelok offering has improved the operations of many critical applications across several industries. Our track record extends to alternative fuels; we have served the industry in thousands of CNG, infrastructure projects, passenger, and commercial vehicles and select LNG and hydrogen applications around the world for over 30 years.
Fittings
The simple two-piece design of the Swagelok patented medium-pressure tube fittings and adapters consists of a female fitting body and preassembled cartridge containing the male nut and color-coded front and back ferrules on a disposable plastic arbor.
Click Here
A companion piece to Swagelok jacketed tubing, the Swagelok jacketed tube connector is designed to connect jacketed tubing systems while protecting tubing from external degradation in corrosive environments.
Click Here
The simple two-piece design of the Swagelok patented medium-pressure tube fittings and adapters consists of a female fitting body and preassembled cartridge containing the male nut and color-coded front and back ferrules on a disposable plastic arbor.
Click Here
Filters
TF series filters are available in a range of filter sizes with a choice of sintered and strainer elements— replaceable without removing the body from the system.
Click Here
Regulators
Swagelok RHPS series offers accurate pressure control in gas and liquid systems. Every RHPS series pressure regulator has three common design components which include a Loading mechanism, sensing mechanism, and Controlling mechanism.
Click Here
Precision pressure control is essential to the safe operation of your fluid systems. At Swagelok Cambridge, we have the right regulators to fit almost any situation. Our K series pressure regulators can maintain pressure and minimize droop over a wide range of pressures and flows.
Click Here
Valves
The multipurpose AFS 2-way ball valves meet the demands of compressed natural gas, hydrogen, and other general industrial applications where high flow and higher pressures are required.
Click Here
Built for compact, maximum flow-through for two-way and threeway service, the ball valve’s spring-loaded seats provide leak-tight integrity in both low- and high-pressure systems. The trunnion-style ball and bottom-loaded stem prevent blowout and enhance system safety.
Click Here
Multipurpose SK series ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications.
Click Here
Swagelok® Spring-and-poppet check valves are designed to allow fluids to flow in one direction only and are rated for use in medium- and high-pressure applications.
Click Here
PRV series relief valves are proportional safety relief valves that open when system pressure reaches the set pressure, and close when system pressure falls below the set pressure.
Click Here
Swagelok® Spring-and-poppet check valves are designed to allow fluids to flow in one direction only and are rated for use in medium- and high-pressure applications.
Click Here
Measurement Devices
Swagelok pressure gauges are manufactured in accordance with industry standards and are available with a variety of process connections, including Swagelok tube adapters.
Click Here
Swagelok pressure transducers provide accurate electronic pressure monitoring for industrial applications. Offered in a wide range of pressure ranges, process connections, electrical connectors, and output signals to support a wide range of customer requirements.
Click Here
Tubing
We manufacture and supply tubing designed to perform and meet the challenges of virtually any industry or application. So you can choose the right Swagelok tubing for your application and move forward with confidence, knowing you’ve purchased the finest components available for the heart of your fluid systems.
Click Here
For use with Swagelok FK series fittings, choose from heavy-wall annealed or Cold-drawn 1/8-hard tubing. Cold-drawn 1/8-hard is more robust and allows for reduced wall thickness and enhanced flow through the same diameter tube.
Click Here
Swagelok® jacketed tubing helps provide increased protection against galvanic and atmospheric corrosion. Swagelok insulated tubing is designed for use in applications such as steam supply, condensate return, and gas and liquid transport lines, where weatherproofing and energy conservation are important.
Click Here
Hoses
T series hose is commonly used where chemical compatibility and permeation resistance are desired. Select static-dissipative hose assemblies are approved to ECE R110.
Click Here
High-performance, multipurpose hose connects quickly and safely for hydraulic, natural gas, and other general industrial applications. Smooth inner wall provides flow control and enhanced drainability for precision and cleanliness.
Click Here
With a static-dissipative smooth-bore nylon core, the NG series is designed for use with natural gas where static dissipation is required. Custom-length single, twin, and vent hose assemblies are available.